*September 08, 2008 *Doc. ID: 64187, ECN S-82073, Rev. A *File Name: SiR888DP_PS.txt and SiR888DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SIR888DP D G S M1 3 GX S S NMOS W=7335817u L=0.25u M2 S GX S D PMOS W=7335817u L=0.26u RG G GX 0.55 R1 D 3 RTEMP 1E-3 CGS GX S 3400E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4E-8 + RS = 1.4E-3 RD = 0 NSUB = 2.3E17 + kp = 1.52E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=1620E-12 VJ=0.38 M=0.34 +FC=0.5 TT=2.01e-08 T_MEASURED=25 BV=26 +RS=7.354e-03 N=1.062 IS=2.048e-12 IKF=1000 +EG=1.158 XTI=3.067 TRS1=3.251e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS