*September 01, 2008 *Doc. ID: 64206, ECN S-82057, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE816DF D G S M1 3 GX S S NMOS W=7088047u L=0.25u M2 S GX S D PMOS W=7088047u L=0.63u RG G GX 1.1 R1 D 3 RTEMP 5E-4 CGS GX S 2300E-12 DBD S D DBD ************************************************************ .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 5E-4 RD = 0 NSUB = 2.4E17 + KP = 1.4E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 10E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 5E15 IS = 0 TPG = -1) ************************************************************ .MODEL DBD D (CJO=2300E-12 VJ=0.38 M=0.42 +FC=0.5 TT=4.72E-8 TREF=25 BV=61 +RS=5.831e-04 N=1.175 IS=3.126e-11 IK=1000 +EG=1.132 XTI=5.451 TRS=3.307e-03) ************************************************************ .MODEL RTEMP R (TC1=14E-3 TC2=5.5E-6) ************************************************************ .ENDS