*September 08, 2008 *Doc. ID: 64212, ECN S-82071, Rev. A *File Name: SiE836DF_PS.txt and SiE836DF_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE836DF D G S M1 3 GX S S NMOS W=2296713u L=0.25u M2 S GX S D PMOS W=2296713u L=0.82u RG G GX 1 R1 D 3 RTEMP 5.6E-2 CGS GX S 960E-12 DBD S D DBD *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 4E-2 RD = 0 NSUB = 1.9E17 + KP = 4.4E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 3E15 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.39 +FC=0.5 TT=9.78E-8 T_MEASURED=25 BV=201 +RS=2.772e-03 N=1.139 IS=1.891e-11 IKF=1000 +EG=1.228 XTI=1.385e-01 TRS1=2.937e-03) *************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) *************************************************************** .ENDS