*September 01, 2008 *Doc. ID: 64227, ECN S-82054, Rev. A *File Name: SiB914DK_PS.txt and SiB914DK_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB914DK D G S M1 3 GX S S NMOS W=70524u L=0.25u M2 S GX S D PMOS W=70524u L=0.45u RG G GX 3.5 R1 D 3 RTEMP 3.5E-2 CGS GX S 67E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3E-8 + RS = 2.8E-2 RD = 0 NSUB = 4E17 + kp = 4.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3E-8 +NSUB = 5E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=70E-12 VJ=0.38 M=0.29 +FC=0.5 TT=4.01e-09 T_MEASURED=25 BV=8.2 +RS=4.649e-02 N=2.436 IS=1.081e-05 IKF=1000 +EG=7.914e-01 XTI=4.568 TRS1=9.579e-05 ) **************************************************************** .MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6) **************************************************************** .ENDS