*September 08, 2008 *Doc. ID: 64242, ECN S-82069, Rev. A *File Name: SUP90N08-7m7P_PS.txt and SUP90N08-7m7P_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP90N08-7m7P D G S M1 3 GX S S NMOS W=10078586u L=0.25u M2 S GX S D PMOS W=10078586u L=0.58u RG G GX 1.2 R1 D 3 RTEMP 2.6E-3 CGS GX S 3160E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 2.6E-3 RD = 0 NSUB = 2.8E17 + kp = 5E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 6E15 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2500E-12 VJ=0.38 M=0.40 +FC=0.5 TT=2.62e-08 T_MEASURED=25 BV=76 +RS=2.256e-03 N=1.056 IS=6.216e-12 IKF=1000 +EG=1.168 XTI=5.016e-01 TRS1=1.653e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6) **************************************************************** .ENDS