*September 15, 2008 *Doc. ID: 64262, ECN S-82127, Rev. A *File Name: SiE726DF_PS.txt and SiE726DF_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE726DF D G S M1 3 GX S S NMOS W=11066390u L=0.250u M2 S GX S D PMOS W=11066390u L=0.265u RG G GX 1 R1 D 3 RTEMP 1E-3 CGS GX S 5340E-12 DBD S D DBD *********************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 0.85E-3 RD = 0 NSUB = 3.18E17 + kp = 1.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 10E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *********************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 IS = 0 TPG = -1) *********************************************************** .MODEL DBD D (CJO=3500E-12 VJ=0.38 M=0.42 +FC=0.5 TT=1.5e-08 T_MEASURED=25 BV=31 +RS=9.200e-04 N=1.052 IS=4.556e-12 IKF=1000 +EG=1.165 XTI=2.938 TRS1=3.045e-03 ) *********************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) ************************************************************* .ENDS