*September 15, 2008 *Doc. ID: 64287, ECN S-82140, Rev. A *File Name: SiR476DP_PS.txt and SiR476DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiR476DP D G S M1 3 GX S S NMOS W=13795655u L=0.250u M2 S GX S D PMOS W=13795655u L=0.245u RG G GX 1 R1 D 3 RTEMP 6E-4 CGS GX S 3200E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 7E-4 RD = 0 NSUB = 2.93E17 + kp = 2.1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2920E-12 VJ=0.38 M=0.36 +FC=0.5 TT=1.86e-08 T_MEASURED=25 BV=25.5 +RS=9.706e-04 N=1.041 IS=1.272e-11 IKF=1000 +EG=1.121 XTI=1.988e-01 TRS1=2.260e-07 ) **************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) **************************************************************** .ENDS