*Dec 03, 2012
*ECN S12-2845, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5432DC  D G S
M1  3  GX S S NMOS W=1603960u L=0.25u        
M2  S  GX S D PMOS W=1603960u L=0.23u     
RG  G  GX     2.4
R1  D  3      RTEMP 5E-3
CGS GX S      700E-12
DBD S  D      DBD
******************************************************* 
.MODEL  NMOS     NMOS (LEVEL  = 3       TOX    = 3E-8
+ RS     = 7E-3        RD     = 0       NSUB   = 2.45E17  
+ KP     = 3E-5        UO     = 650             
+ VMAX   = 0           XJ     = 5E-7    KAPPA  = 2E-1
+ ETA    = 1E-4        TPG    = 1  
+ IS     = 0           LD     = 0            
+ CGSO   = 0           CGDO   = 0       CGBO   = 0 
+ TLEV   = 1           BEX    = -1.5    TCV    = 2.5E-3
+ NFS    = 0.8E12      DELTA  = 0.1)
********************************************************  
.MODEL  PMOS     PMOS (LEVEL  = 3       TOX    = 3E-8
+NSUB    = 6E16        IS     = 0       TPG    = -1)   
******************************************************** 
.MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.32
+FC=0.5 TT=1E-8 TREF=25 BV=21
+RS=8.506e-04 N=1.18 IS=5.755e-11 IK=1000  
+EG=1.094 XTI=1.364 TRS=4.257e-08)
******************************************************** 
.MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6)
******************************************************** 
.ENDS 
