*September 15, 2008 *Doc. ID: 64312, ECN S-82132, Rev. A *File Name: SiR464DP_PS.txt and SiR464DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiR464DP D G S M1 3 GX S S NMOS W= 8515787u L= 0.25u M2 S GX S D PMOS W= 8515787u L= 1.996e-07 R1 D 3 2.294e-03 TC=4.213e-03, 7.896e-06 CGS GX S 2.054e-09 CGD GX D 1.051e-10 RG G GY 1.1 RTCV 100 S 1e6 TC=8.055e-05, 1.165e-05 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 1.126e-05 NSUB = 2.439e+17 + KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 + XJ = 5e-7 LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 9.883e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.64e-08 T_MEASURED = 25 BV = 31 +RS = 1.349e-03 N = 1.089e+00 IS = 2.318e-11 +EG = 1.184e+00 XTI = 2.000e-01 TRS1 = 4.739e-05 +CJO = 2.000e-09 VJ = 3.844e-01 M = 3.605e-01 ) .ENDS