*September 15, 2008 *Doc. ID: 64376, ECN S-82174, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7742DP D G S X1 D G S Si7742DP_mos X2 S D Si7742DP_schottky .ENDS Si7742DP .SUBCKT Si7742DP_mos D G S M1 3 GX S S NMOS W= 8666450u L= 0.25u M2 S GX S D PMOS W= 8666450u L= 1.000e-07 R1 D 3 2.499e-03 4.604e-03 7.299e-06 CGS GX S 3.860e-09 CGD GX D 1.211e-10 RG G GY 0.90 RTCV 100 S 1e6 7.895e-04 -7.529e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 1.325e-05 NSUB = 2.937e+17 + KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 + XJ = 5e-7 LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.243e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si7742DP_mos .subckt Si7742DP_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 4.263e-11 N = 1.124e+00 EG = 1.172e+00 +XTI = 1.752e+00 RS = 1.119e-03 TRS = 1.910e-03 ) .model sdlg d (IS = 1.756e-05 N = 1.125e+00 EG = 6.131e-01 +XTI = 2.445e-03 RS = 3.219e-02 TRS = 5.909e-03 +VJ = 9.000e-01 CJO = 2.000e-09 M = 3.749e-01 +TT = 3.997e-08 ) .model sdrev d (IS = 2.704e-05 N = 1.074e+00 EG = 6.860e-01 +XTI = 1.033e-01 ) .model sdblk d (IS = 1e-11 N=1) .ends Si7742DP_schottky