*Oct 20, 2008 *Doc. ID: 64391, S-82529, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7198DP D G S M1 3 GX S S NMOS W= 2915927u L= 0.25u M2 S GX S D PMOS W= 2915927u L= 2.500e-07 R1 D 3 9.35e-03 4.715e-03 6.936e-06 CGS GX S 1.315e-09 CGD GX D 1.000e-11 RG G GY 1.6 RTCV 100 S 1e6 -1.855e-05 -1.981e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 2.9e-05 NSUB = 1.32e+17 + KAPPA = 1e-4 ETA = 3.972e-04 NFS = 8.646e+11 + XJ = 1.000e-11 LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.000e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.36e-08 TREF = 25 BV = 31 +RS = 4.341e-03 N = 1.219e+00 IS = 2.015e-10 +EG = 1.222e+00 XTI = 1.086e+00 TRS = 3.692e-03 +CJO = 6.641e-10 VJ = 2.355e-01 M = 3.583e-01 ) .ENDS