*Mar 04, 2013
*ECN S13-0440, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiRA34DP D G S 
M1 3 GX S S NMOS W= 2237500u L= 0.25u 
M2 S GX S D PMOS W= 2237500u L= 1.716e-07 
R1 D 3 4.2865e-03 3.649e-03 1.724e-05 
CGS GX S 7.914e-10 
CGD GX D 1.000e-13 
RG G GY 1.25
RTCV 100 S 1e6 5.015e-04 -2.254e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2237500u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.2528e-05 NSUB = 8.290e+16 
+ KAPPA = 1.425e-02 NFS = 5.815e+10 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.554e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.512e-08 TREF = 25 BV = 31 
+RS = 4.592e-03 N = 1.208e+00 IS = 7.847e-11 
+EG = 1.134e+00 XTI = 6.063e-01 TRS = 3.258e-03 
+CJO = 4.796e-10 VJ = 6.430e+00 M = 1.000e-00 ) 
.ENDS 