*Oct 20, 2008 *Doc. ID: 64426, S-82528, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4804CDY D G S M1 3 GX S S NMOS W= 1466630u L= 0.25u M2 S GX S D PMOS W= 1466630u L= 2.805e-07 R1 D 3 1.266e-02 5.761e-03 7.644e-06 CGS GX S 6.263e-10 CGD GX D 3.565e-11 RG G GY 1.9 RTCV 100 S 1e6 -1.048e-05 -1.746e-05 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 3.952e-03 KP = 1.450e-05 NSUB = 1.187e+17 + KAPPA = 1e-2 ETA = 5.016e-04 NFS = 8.000e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 9.573e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.008e-08 TREF = 25 BV = 31 +RS = 1.081e-02 N = 1.109e+00 IS = 6.917e-12 +EG = 1.169e+00 XTI = 1.137e+00 TRS = 2.339e-03 +CJO = 3.661e-10 VJ = 3.443e-01 M = 3.377e-01 ) .ENDS