*Oct 20, 2008 *Doc. ID: 64437, S-82531, Rev. A *File Name: Si4925DDY_PS.txt and Si4925DDY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4925DDY D G S M1 3 GX S S PMOS W= 3388000u L= 0.25u M2 S GX S D NMOS W= 3388000u L= 4.835e-07 R1 D 3 1.762e-02 TC=3.460e-03, 3.719e-06 CGS GX S 6.072e-10 CGD GX D 2.833e-11 RG G GY 5.8 RTCV 100 S 1e6 TC=3.652e-04, -1.273e-05 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 1.650e-06 NSUB = 3.094e+16 + KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.676e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.44e-08 T_MEASURED = 25 BV = 31 +RS = 5.763e-03 N = 1.094e+00 IS = 6.725e-12 +EG = 1.019e+00 XTI = 5.298e+00 TRS1 = 2.632e-03 +CJO = 1.878e-10 VJ = 1.597e-01 M = 2.514e-01 ) .ENDS