*Oct 20, 2008 *Doc. ID: 64446, S-82533, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7159DP D G S M1 3 GX S S PMOS W= 16258000u L= 0.25u M2 S GX S D NMOS W= 16258000u L= 4.652e-07 R1 D 3 2.073e-03 1.038e-02 5.301e-06 CGS GX S 2.190e-09 CGD GX D 1.062e-10 RG G GY 2.1 RTCV 100 S 1e6 8.922e-04 1.657e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 6.5e-8 + RS = 2.784e-03 KP = 2.180e-06 NSUB = 9.059e+16 + KAPPA = 1e-2 ETA = 1.945e-04 NFS = 8.048e+11 + XJ = 5e-7 LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 6.5e-8 +NSUB = 1.980e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.85e-08 TREF = 25 BV = 31 +RS = 3.475e-03 N = 1.076e+00 IS = 2.420e-11 +EG = 1.207e+00 XTI = 4.325e-01 TRS = 2.911e-03 +CJO = 5.553e-10 VJ = 1.026e-01 M = 2.619e-01 ) .ENDS