*Oct 27, 2008 *Doc. ID: 64491, S-82549, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiS432DN D G S M1 3 GX S S NMOS W= 3586577u L= 0.25u M2 S GX S D PMOS W= 3586577u L= 2.718e-07 R1 D 3 2.438e-03 4.847e-03 6.443e-06 CGS GX S 1.361e-09 CGD GX D 1.226e-10 RG G GY 1.1 RTCV 100 S 1e6 -1.690e-04 -4.229e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.386e-04 KP = 2.39e-05 NSUB = 1.191e+17 + KAPPA = 1e-2 ETA = 1.444e-04 NFS = 6.606e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.678e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.307e-08 TREF = 25 BV = 21 +RS = 1.878e-03 N = 1.044e+00 IS = 2.549e-12 +EG = 1.238e+00 XTI = 2.570e-01 TRS = 2.770e-03 +CJO = 1.154e-09 VJ = 5.849e-01 M = 3.477e-01 ) .ENDS