*Dec 03, 2012
*ECN S12-2843, Rev. B
*File Name: Si7190DP_PS.txt and Si7190DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7190DP D G S 
M1 3 GX S S NMOS W= 4617759u L= 0.25u 
M2 S GX S D PMOS W= 4617759u L= 6.467e-07 
R1 D 3 1.008e-01 TC=8.175e-03, 2.187e-05 
CGS GX S 1.875e-09 
CGD GX D 2.023e-11 
RG G GY 0.90
RTCV 100 S 1e6 TC=5.094e-04, -9.941e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 1.000e-05 KP = 5.703e-06 NSUB = 8.478e+16 
+ KAPPA = 1e-2 ETA = 1.000e-07 NFS = 5.619e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 1.323e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2e-07 T_MEASURED = 25 BV = 251 
+RS = 4.748e-03 N = 1.087e+00 IS = 1.618e-11 
+EG = 1.225e+00 XTI = 6.561e-01 TRS1 = 4.082e-03 
+CJO = 9.522e-10 VJ = 3.173e-01 M = 4.656e-01 ) 
.ENDS 
