*Nov 17, 2008 *Doc. ID: 64501, S-82729, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA911ADJ D G S M1 3 GX S S PMOS W= 408000u L= 0.25u M2 S GX S D NMOS W= 408000u L= 4.42e-07 R1 D 3 2.8e-02 1.175e-02 8.446e-06 CGS GX S 7.319e-11 CGD GX D 1.157e-11 RG G GY 6 RTCV 100 S 1e6 1.172e-04 -1.440e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 5.575e-02 KP = 1.53e-05 NSUB = 2.73e+16 + KAPPA = 1e-2 ETA = 4.290e-07 NFS = 3.284e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 9.06e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.35e-08 TREF = 25 BV = 21 +RS = 3.841e-02 N = 1.542e+00 IS = 6.516e-09 +EG = 1.117e+00 XTI = 3.749e-01 TRS = 1.253e-03 +CJO = 6.235e-11 VJ = 3.103e-01 M = 3.187e-01 ) .ENDS