*Nov 03, 2008 *Doc. ID: 64506, ECN S-82609, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7232DN D G S M1 3 GX S S NMOS W= 1226636u L= 0.25u M2 S GX S D PMOS W= 1226636u L= 1.715e-07 R1 D 3 9.866e-03 4.543e-03 7.433e-06 CGS GX S 8.723e-10 CGD GX D 4.679e-11 RG G GY 1.8 RTCV 100 S 1e6 4.689e-05 -6.992e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 1.416e-03 KP = 3.208e-05 NSUB = 1.605e+17 + KAPPA = 1e-2 ETA = 9.372e-05 NFS = 1.074e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 3.573e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.575e-08 TREF = 25 BV = 21 +RS = 1.501e-02 N = 1.040e+00 IS = 4.860e-11 +EG = 1.002e+00 XTI = 2.016e-01 TRS = 4.261e-04 +CJO = 3.795e-10 VJ = 4.762e-01 M = 3.110e-01 ) .ENDS