*Jan 19, 2009 *Doc. ID: 64517, ECN S-83055, Rev. A *File Name: Si9933CDY_PS.txt and Si9933CDY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si9933CDY D G S M1 3 GX S S PMOS W= 1144000u L= 0.25u M2 S GX S D NMOS W= 1144000u L= 4.454e-07 R1 D 3 1.437e-02 TC=8.786e-03, 5.629e-06 CGS GX S 2.350e-10 CGD GX D 1.850e-11 RG G GY 6 RTCV 100 S 1e6 TC=-5.878e-05, -3.217e-07 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 + RS = 2.005e-02 KP = 5.501e-06 NSUB = 1.317e+16 + KAPPA = 1e-2 ETA = 1.857e-04 NFS = 1.768e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 4.151e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 21 +RS = 2.124e-02 N = 1.285e+00 IS = 3.388e-10 +EG = 1.012e+00 XTI = 2.909e+00 TRS1 = 1.000e-05 +CJO = 1.352e-10 VJ = 2.639e-01 M = 2.956e-01 ) .ENDS