*Sep 16, 2013
*ECN S13-1986, Rev. A
*File Name: Si5415AEDU_PS.txt, Si5415AEDU_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5415AEDU D G S 
x1  D G S Si5415AEDU_mos
x2  G S   Si5415AEDU_esd
.ENDS  Si5415AEDU
.SUBCKT Si5415AEDU_mos D G S 
M1 3 GX S S PMOS W= 4142500u L= 0.25u 
M2 S GX S D NMOS W= 4142500u L= 4.466e-07 
R1 D 3 4.831e-03 TC=1.726e-03 -2.512e-06 
CGS GX S 2.073e-09 
CGD GX D 4.616e-11 
RG G GY 3.3
RTCV 100 S 1e6 TC=0 0
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 4142500u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 
+ RS = 0 KP = 6.867e-06 NSUB = 2.616e+14
+ KAPPA = 4.093e-06 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = -1 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 
+NSUB = 4.199e+16 IS = 0 TPG = -1  ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.101e-08 T_MEASURED = 25 BV = 21 
+RS = 1.784e-02 N = 1.974e+00 IS = 1.000e-06 
+EG = 6.616e-01 XTI = 9.983e+00 TRS1 = 1.000e-05 
+CJO = 2.000e-11 VJ = 3.009e-01 M = 1.011e-01 ) 
.ENDS Si5415AEDU_mos
.subckt Si5415AEDU_esd 2 1
r1 1 9 4.97e5 TC=-3.083e-02
d1 9 2 dleak 
.MODEL dleak d (IS = 4.5e-8 XTI = 5.037e+02 EG = 1.17 
+ T_measured = 25 TBV1 = 0 N = 128 BV = 50 )
r2 1 10 0.545e+01 TC=-1.048e-02
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 7.918e-12 XTI = -2.608e+01 EG = 1.17 
+ T_measured = 25 TBV1 = -0.00239 N = 6.512e+00 BV = 1.106e+01 )
.ends Si5415AEDU_esd