*Sep 16, 2013
*ECN S13-1986, Rev. A
*File Name: Si5415AEDU_PS_RC.txt and Si5415AEDU_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source GENERARTE-COMP PCH
.SUBCKT Si5415AEDU_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  370.0230u  TC=0,0 
C_CF2         0 N16364  9.9352m  TC=0,0 
R_RT1         J-A--TEMP-TANK N11404  19.0609 TC=0,0 
C_CF7         0 N18737  1.6700m  TC=0,0 
R_RT7         N11712 N11716  342.5063m TC=0,0 
C_CF4         0 N16388  1.3406  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  15.6806 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  15.4113 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  352.0414m TC=0,0 
R_RT6         N11708 N11712  1.3662 TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  1.3915m  TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  1.9449 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  21.5578 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  367.4033m TC=0,0 
C_CT1         J-A--TEMP-TANK N11404  10.8162m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  6.1085 TC=0,0 
R_RT2         N11404 N11408  3.9825 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.3615  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  701.7873m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  124.4387m  TC=0,0 
G_G5         0 J-A--TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  479.1094m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  50.4229 TC=0,0 
C_CF8         0 N18741  112.1401u  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  64.2168u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  1.4785m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
X_U1         DRAIN GATE SOURCE SI5415AEDU 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  1.1015m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  46.1705 TC=0,0 
C_CT8         N11716 N11732  7.5904m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  20.3104u  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  315.5110u  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  158.7791m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  2.4517 TC=0,0 
V_V_Drain         DRAIN D 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V6         N18767 0 {TEMP}
.ENDS

.SUBCKT Si5415AEDU D G S 
x1  D G S Si5415AEDU_mos
x2  G S   Si5415AEDU_esd
.ENDS  Si5415AEDU
.SUBCKT Si5415AEDU_mos D G S 
M1 3 GX S S PMOS W= 4142500u L= 0.25u 
M2 S GX S D NMOS W= 4142500u L= 4.466e-07 
R1 D 3 4.831e-03 TC=1.726e-03 -2.512e-06 
CGS GX S 2.073e-09 
CGD GX D 4.616e-11 
RG G GY 3.3
RTCV 100 S 1e6 TC=0 0
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 4142500u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 
+ RS = 0 KP = 6.867e-06 NSUB = 2.616e+14
+ KAPPA = 4.093e-06 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = -1 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 
+NSUB = 4.199e+16 IS = 0 TPG = -1  ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.101e-08 T_MEASURED = 25 BV = 21 
+RS = 1.784e-02 N = 1.974e+00 IS = 1.000e-06 
+EG = 6.616e-01 XTI = 9.983e+00 TRS1 = 1.000e-05 
+CJO = 2.000e-11 VJ = 3.009e-01 M = 1.011e-01 ) 
.ENDS Si5415AEDU_mos
.subckt Si5415AEDU_esd 2 1
r1 1 9 4.97e5 TC=-3.083e-02
d1 9 2 dleak 
.MODEL dleak d (IS = 4.5e-8 XTI = 5.037e+02 EG = 1.17 
+ T_measured = 25 TBV1 = 0 N = 128 BV = 50 )
r2 1 10 0.545e+01 TC=-1.048e-02
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 7.918e-12 XTI = -2.608e+01 EG = 1.17 
+ T_measured = 25 TBV1 = -0.00239 N = 6.512e+00 BV = 1.106e+01 )
.ends Si5415AEDU_esd