*Dec 03, 2012
*ECN S12-2850, Rev. B
*File Name: Si5419DU_PS.txt, Si5419DU_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5419DU D G S 
M1 3 GX S S PMOS W= 3501000u  L= 0.25u  
M2 S GX S D NMOS W= 3501000u  L= 3.834e-07 
R1 D 3 1.053e-04 TC=7.822e-03, -9.625e-07 
CGS GX S 6.994e-10 
CGD GX D 6.182e-11 
RG G GY 6.7 
RTCV 100 S 1e6 TC=-1.454e-03, -2.692e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.964e-02 KP = 3.46e-06 NSUB = 4.457e+16 
+ KAPPA = 1e-2 ETA = 3.780e-04 NFS = 6.647e+11 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.819e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.184e-08 T_MEASURED = 25 BV = 31 
+RS = 4.448e-03 N = 1.474e+00 IS = 4.377e-09 
+EG = 1.212e+00 XTI = 7.622e-01 TRS1 = 3.424e-03 
+CJO = 3.145e-10 VJ = 1.000e-01 M = 2.314e-01 ) 
.ENDS 
