*May 13, 2013
*ECN S13-1131, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits. 
.SUBCKT SiS430DN D G S 
M1 3 GX S S NMOS W= 3586577u L= 0.25u 
M2 S GX S D PMOS W= 3586577u L= 3.893e-07 
R1 D 3 13e-04 2.078e-02 3.799e-05 
CGS GX S 8.521e-10 
CGD GX D 8.215e-12 
RG G GY 1.5
RTCV 100 S 1e6 -4.117e-04 -3.312e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 2.438e-03 KP = 1.81e-05 NSUB = 10.50e+16 
+ KAPPA = 9.132e-02 ETA = 1.045e-04 NFS = 5.194e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.075e-08 TREF = 25 BV = 31 
+RS = 1.601e-03 N = 1.220e+00 IS = 1.842e-10 
+EG = 1.163e+00 XTI = 4.945e-01 TRS = 1.325e-03 
+CJO = 4.601e-10 VJ = 9.000e-01 M = 2.586e-01 ) 
.ENDS 
