*Apr 22, 2013
*ECN S13-0817, Rev. B
*File Name: SiR438DP_PS.txt and SiR438DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR438DP D G S 
M1 3 GX S S NMOS W= 10837062u L= 0.25u 
M2 S GX S D PMOS W= 10837062u L= 2.021e-07 
R1 D 3 1.001e-03 TC=7.179e-03, 1.055e-05 
CGS GX S 2.771e-09 
CGD GX D 1.604e-10 
RG G GY 1 
RTCV 100 S 1e6 TC=2.414e-04, 2.107e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 3.076e-04 KP = 13.955e-06 NSUB = 9.952e+16 
+ KAPPA = 1.000e-06 ETA = 2.900e-06 NFS = 5.813e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.158e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.438e-08 T_MEASURED = 25 BV = 26 
+RS = 1.215e-03 N = 1.083e+00 IS = 3.871e-11 
+EG = 1.160e+00 XTI = 6.020e-01 TRS1 = 1.169e-03 
+CJO = 2.000e-09 VJ = 9.000e-01 M = 3.497e-01 ) 
.ENDS 
