*Nov 17, 2008 *Doc. ID: 64573, ECN S-82731, Rev. A *File Name: Si5515CDC_PS.txt and Si5515CDC_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5515CDC D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si5515CDCN X2 D2 G2 S2 Si5515CDCP .ENDS Si5515CDC *N-CH .SUBCKT Si5515CDCN D G S M1 3 GX S S NMOS W= 598385u L= 0.25u M2 S GX S D PMOS W= 598385u L= 1.557e-07 R1 D 3 1.400e-02 TC=7.572e-03, 1.264e-05 CGS GX S 4.802e-10 CGD GX D 2.572e-11 RG G GY 3.3 RTCV 100 S 1e6 TC=-7.100e-05, -3.455e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 1.236e-02 KP = 5.000e-05 NSUB = 1.356e+17 + KAPPA = 5.507e-02 ETA = 1.744e-05 NFS = 1.650e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 3.095e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 21 +RS = 5.045e-02 N = 7.159e-01 IS = 1.000e-13 +EG = 7.783e-01 XTI = 2.000e-01 TRS1 = 1.000e-05 +CJO = 2.121e-10 VJ = 3.426e-01 M = 3.052e-01 ) .ENDS Si5515CDCN *P-CH .SUBCKT Si5515CDCP D G S M1 3 GX S S PMOS W= 584000u L= 0.25u M2 S GX S D NMOS W= 584000u L= 4.444e-07 R1 D 3 3.852e-02 TC=4.798e-03, 4.908e-06 CGS GX S 9.737e-11 CGD GX D 1.000e-12 RG G GY 6.1 RTCV 100 S 1e6 TC=-1.199e-05, -1.481e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 3.207e-02 KP = 9.554e-06 NSUB = 5.751e+14 + KAPPA = 4.085e-04 ETA = 1.000e-07 NFS = 1.981e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 7.069e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.426e-08 T_MEASURED = 25 BV = 21 +RS = 8.305e-02 N = 1.500e+00 IS = 9.845e-08 +EG = 8.737e-01 XTI = 3.682e-01 TRS1 = 1.000e-05 +CJO = 9.740e-11 VJ = 4.651e-01 M = 5.128e-01 ) .ENDS Si5515CDCP