*Jun 03, 2013
*ECN S13-1256, Rev. B
*File Name: Si4168DY_PS.txt, Si4168DY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4168DY D G S 
M1 3 GX S S NMOS W= 4003899u L= 0.25u 
M2 S GX S D PMOS W= 4003899u L= 2.079e-07 
R1 D 3 4.180e-03 TC=4.477e-03, 9.227e-06 
CGS GX S 1.036e-09 
CGD GX D 5.996e-11 
RG G GY 1.1 
RTCV 100 S 1e6 TC=1.269e-03, -2.643e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.361e-05 NSUB = 2.390e+17 
+ KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 
+ XJ = 5e-7 LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.222e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.39e-08 T_MEASURED = 25 BV = 30.5 
+RS = 1.648e-03 N = 1.140e+00 IS = 4.748e-11 
+EG = 1.166e+00 XTI = 3.231e-01 TRS1 = 2.780e-04 
+CJO = 9.920e-10 VJ = 3.730e-01 M = 3.305e-01 ) 
.ENDS 
