*Nov 17, 2008 *Doc. ID: 64586, S-82700, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4230DY D G S M1 3 GX S S NMOS W= 1710624u L= 0.25u M2 S GX S D PMOS W= 1710624u L= 2.175e-07 R1 D 3 1.6e-02 4.291e-03 6.382e-06 CGS GX S 6.712e-10 CGD GX D 3.549e-11 RG G GY 1.2 RTCV 100 S 1e6 3.926e-04 -7.347e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 9.972e-05 KP = 1.28e-05 NSUB = 1.113e+17 + KAPPA = 1.000e-06 ETA = 3.179e-06 NFS = 6.236e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.070e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.115e-08 TREF = 25 BV = 31 +RS = 9.254e-03 N = 1.097e+00 IS = 6.278e-12 +EG = 1.211e+00 XTI = 2.009e-01 TRS = 2.541e-03 +CJO = 4.546e-10 VJ = 4.807e-01 M = 3.699e-01 ) .ENDS