*Apr 22, 2013
*ECN S13-0818, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits. 
.SUBCKT SiR436DP D G S 
M1 3 GX S S NMOS W= 4003899u L= 0.25u 
M2 S GX S D PMOS W= 4003899u L= 2.377e-07 
R1 D 3 1.500e-03 1.867e-02 4.560e-05 
CGS GX S 1.079e-09 
CGD GX D 5.713e-11 
RG G GY 1 
RTCV 100 S 1e6 9.357e-05 -9.282e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.830e-03 KP = 1.322e-05 NSUB = 7.579e+16 
+ KAPPA = 3.018e-05 ETA = 4.497e-07 NFS = 6.110e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.617e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.461e-08 TREF = 25 BV = 26 
+RS = 1.496e-03 N = 1.115e+00 IS = 1.661e-11 
+EG = 1.208e+00 XTI = 2.000e-01 TRS = 8.375e-04 
+CJO = 1.001e-09 VJ = 6.773e-01 M = 3.704e-01 ) 
.ENDS 
