*Nov 17, 2008 *Doc. ID: 64606, ECN S-82730, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7998DP D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si7998DPC1 X2 D2 G2 S2 Si7998DPC2 .ENDS Si7998DP .SUBCKT Si7998DPC1 D G S M1 3 GX S S NMOS W= 2266610u L= 0.25u M2 S GX S D PMOS W= 2266610u L= 2.422e-07 R1 D 3 4.820e-03 5.798e-03 1.151e-05 CGS GX S 5.909e-10 CGD GX D 3.007e-11 RG G GY 3.5 RTCV 100 S 1e6 -1.092e-04 -1.571e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.949e-03 KP = 1.814e-05 NSUB = 1.269e+17 + KAPPA = 1e-2 ETA = 1.544e-04 NFS = 1.063e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.757e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.574e-08 TREF = 25 BV = 31 +RS = 3.608e-03 N = 1.099e+00 IS = 6.894e-12 +EG = 1.200e+00 XTI = 2.160e-01 TRS = 1.533e-03 +CJO = 5.082e-10 VJ = 4.499e-01 M = 3.541e-01 ) .ENDS Si7998DPC1 .SUBCKT Si7998DPC2 D G S M1 3 GX S S NMOS W= 4666550u L= 0.25u M2 S GX S D PMOS W= 4666550u L= 2.318e-07 R1 D 3 2.776e-03 4.469e-03 7.425e-06 CGS GX S 1.188e-09 CGD GX D 5.546e-11 RG G GY 3.5 RTCV 100 S 1e6 -3.908e-05 -1.869e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1e-3 KP = 1.114e-05 NSUB = 1.155e+17 + KAPPA = 1e-2 ETA = 1.574e-04 NFS = 7.670e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.541e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.665e-08 TREF = 25 BV = 31 +RS = 2.295e-03 N = 1.289e+00 IS = 7.003e-10 +EG = 1.201e+00 XTI = 2.019e-01 TRS = 2.461e-03 +CJO = 1.016e-09 VJ = 4.490e-01 M = 3.579e-01 ) .ENDS Si7998DPC2