*Dec 08, 2008 *Doc. ID: 64621, S-82881, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits .SUBCKT Si4932DY D G S M1 3 GX S S NMOS W= 3346049u L= 0.25u M2 S GX S D PMOS W= 3346049u L= 2.146e-07 R1 D 3 7.915e-03 6.196e-03 7.504e-06 CGS GX S 1.192e-09 CGD GX D 6.223e-11 RG G GY 1 RTCV 100 S 1e6 3.118e-04 1.517e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 3.899e-03 KP = 1.51e-05 NSUB = 1.123e+17 + KAPPA = 1.000e-06 ETA = 1.000e-07 NFS = 4.466e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 9.976e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.444e-08 TREF = 25 BV = 31 +RS = 8.794e-03 N = 1.083e+00 IS = 8.282e-12 +EG = 1.207e+00 XTI = 2.171e-01 TRS = 2.860e-03 +CJO = 8.295e-10 VJ = 4.583e-01 M = 3.886e-01 ) .ENDS