*Dec 15, 2008 *Doc. ID: 64626, S-82898, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si5855CDC d g s a k x1 d g s Si5855CDC_mos x2 a k Si5855CDC_schottky .ends Si5855CDC .SUBCKT Si5855CDC_mos D G S M1 3 GX S S PMOS W= 340600u L= 0.25u M2 S GX S D NMOS W= 340600u L= 4.607e-07 R1 D 3 2m 1.753e-01 2.368e-04 CGS GX S 5.823e-11 CGD GX D 2.831e-12 RG G GY 5.5 RTCV 100 S 1e6 -5.944e-04 8.183e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 1.204e-01 KP = 2.562e-05 NSUB = 3.427e+14 + KAPPA = 0.1e-2 ETA = 1e-4 NFS = 8e11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 7.461e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.23e-08 TREF = 25 BV = 21 +RS = 1.000e-01 N = 1.176e+00 IS = 2.145e-09 +EG = 8.098e-01 XTI = 0.32e+00 TRS = 5.09e-04 +CJO = 8.096e-11 VJ = 3.361e-01 M = 4.136e-01 ) .ends Si5855CDC_mos .subckt Si5855CDC_schottky 7 5 r1 7 1 5.71e-02 tc=1.33e-02,-1.06e-04 d1 1 5 sdsm r2 7 2 4.52e-02 tc=1.14e-01,-2.75e-05 d2 2 5 sdlg .model sdsm d ( +is=3.70e-07 n=6.74e-01 ik=1 eg=5.76e-01 +xti=2e-01 +bv=50 ibv=1e-1 ) .model sdlg d ( +is=2.36e-04 n=1.51 ik=1 eg=2.19e-02 +xti=2.23e+1 +bv=50 ibv=1e-1 +vj=0.386 cjo=290e-12 m=0.302) .ends Si5855CDC_schottky