*Nov 05, 2012
*ECN S12-2587, Rev. B
*File Name: Si4483ADY_PS.txt and Si4483ADY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4483ADY D G S 
M1 3 GX S S PMOS W= 12000000u L= 0.25u 
M2 S GX S D NMOS W= 12000000u L= 4.673e-07 
R1 D 3 4.785e-03 TC=3.941e-03, 4.266e-06 
CGS GX S 1.792e-09 
CGD GX D 8.738e-11 
RG G GY 1.8 
RTCV 100 S 1e6 TC=-3.517e-04, -8.459e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 6.5e-8 
+ RS = 1.000e-05 KP = 1.323e-06 NSUB = 3.700e+16 
+ KAPPA = 1.000e-06 ETA = 2.124e-04 NFS = 8.394e+11 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 6.5e-8 
+NSUB = 1.792e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.062e-08 T_MEASURED = 25 BV = 31 
+RS = 3.853e-03 N = 1.023e+00 IS = 6.998e-12 
+EG = 1.204e+00 XTI = 2.000e-01 TRS1 = 3.664e-03 
+CJO = 4.366e-10 VJ = 1.000e-01 M = 2.019e-01 ) 
.ENDS 
