*Dec 29, 2008 *Doc. ID: 64656, S-83010, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4158DY D G S M1 3 GX S S NMOS W= 8515787u L= 0.25u M2 S GX S D PMOS W= 8515787u L= 2.239e-07 R1 D 3 8.284e-04 8.520e-03 1.188e-05 CGS GX S 4.128e-09 CGD GX D 3.559e-10 RG G GY 0.80 RTCV 100 S 1e6 -1.152e-04 1.287e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 + RS = 1.070e-03 KP = 1.933e-05 NSUB = 1.343e+17 + KAPPA = 4.404e-04 ETA = 9.879e-05 NFS = 3.994e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 +NSUB = 5.722e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.380e-08 TREF = 25 BV = 21 +RS = 1.504e-03 N = 1.067e+00 IS = 1.830e-11 +EG = 1.213e+00 XTI = 2.206e-01 TRS = 1.227e-03 +CJO = 2.000e-09 VJ = 9.000e-01 M = 3.316e-01 ) .ENDS