*Feb 02, 2009 *Doc. ID: 64681, ECN S09-0090, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1046X D G S M1 3 G S S NMOS W=47051u L=0.25u M2 S G S D PMOS W=47051u L=0.35u R1 D 3 RTEMP 8E-2 CGS G S 55E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 10E-2 RD = 0 NSUB = 2.4E17 + kp = 3.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.1E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 1E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=26E-12 VJ=0.38 M=0.25 +FC=0.5 TT=6.58e-09 TREF=25 BV=21 +RS=1.000e-01 N=1.760 IS=1.000e-07 IK=1000 +EG=8.060e-01 XTI=2.814 TRS=2.057e-03 ) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS