*Jun 17, 2013
*ECN S13-1080, Rev. B
*File Name: Si5513CDC_PS.txt, Si5513CDC_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5513CDC D1 G1 S1 D2 G2 S2 
X1 D1 G1 S1 Si5513CDCN
X2 D2 G2 S2 Si5513CDCP
.ENDS Si5513CDC
*N-CH
.SUBCKT Si5513CDCN D G S
M1 3 GX S S NMOS W= 333325u L= 0.25u 
M2 S GX S D PMOS W= 333325u L= 2.048e-07 
R1 D 3 1.290e-03 TC=1.223e-02, 1.599e-05 
CGS GX S 2.068e-10 
CGD GX D 1.984e-11 
RG G GY 3
RTCV 100 S 1e6 TC=-2.779e-04, -1.332e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 3.336e-02 KP = 2.770e-05 NSUB = 1.099e+17 
+ KAPPA = 1.979e-01 ETA = 5.563e-07 NFS = 6.921e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 1.914e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 21 
+RS = 2.932e-02 N = 1.214e+00 IS = 2.522e-10 
+EG = 9.060e-01 XTI = 4.425e+00 TRS1 = 1.000e-05 
+CJO = 1.429e-10 VJ = 4.140e-01 M = 3.039e-01 ) 
.ENDS Si5513CDCN
*P-CH
.SUBCKT Si5513CDCP D G S
M1 3 GX S S PMOS W= 408000u L= 0.25u 
M2 S GX S D NMOS W= 408000u L= 4.490e-07
R1 D 3 3.624e-02 TC=9.447e-03, 2.489e-06 
CGS GX S 9.825e-11 
CGD GX D 1.127e-11 
RG G GY 6.5 
RTCV 100 S 1e6 TC=7.663e-05, -9.941e-08 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 5.646e-02 KP = 5.945e-06 NSUB = 7.764e+15 
+ KAPPA = 1.195e-02 ETA = 1.356e-07 NFS = 1.291e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 3.908e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.653e-08 T_MEASURED= 25 BV = 21 
+RS = 3.503e-02 N = 1.619e+00 IS = 1.240e-08 
+EG = 8.017e-01 XTI = 8.026e+00 TRS1= 1.000e-05 
+CJO = 8.712e-11 VJ = 2.425e-01 M = 2.925e-01 ) 
.ENDS Si5513CDCP 