*Feb 02, 2009 *Doc. ID: 64758, ECN S09-0093, Rev. A *File Name: Si4936CDY_PS.txt and Si4936CDY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4936CDY D G S M1 3 GX S S NMOS W= 587985u L= 0.25u M2 S GX S D PMOS W= 587985u L= 2.467e-07 R1 D 3 2.133e-02 TC=6.263e-03, 1.379e-05 CGS GX S 2.326e-10 CGD GX D 1.485e-11 RG G GY 2.8 RTCV 100 S 1e6 TC=-4.113e-04, -4.922e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 8.304e-03 KP = 1.938e-05 NSUB = 1.095e+17 + KAPPA = 2.297e-02 ETA = 1.021e-04 NFS = 2.415e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.028e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-07 T_MEASURED = 25 BV = 31 +RS = 1.277e-02 N = 1.323e+00 IS = 2.807e-10 +EG = 1.197e+00 XTI = 5.292e-01 TRS1 = 2.224e-03 +CJO = 1.692e-10 VJ = 4.698e-01 M = 3.564e-01 ) .ENDS