*Feb 02, 2009 *Doc. ID: 64761, ECN S09-0094, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP60N06-12P D G S M1 3 GX S S NMOS W= 4413390u L= 0.25u M2 S GX S D PMOS W= 4413390u L= 5.926e-07 R1 D 3 4.522e-03 6.798e-03 -5.523e-06 CGS GX S 1.536e-09 CGD GX D 2.613e-11 RG G GY 1.4 RTCV 100 S 1e6 3.782e-03 -1.038e-04 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 + RS = 3.259e-04 KP = 2.413e-06 NSUB = 1.073e+17 + KAPPA = 1.000e-06 ETA = 3.912e-04 NFS = 7.067e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 +NSUB = 3.702e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 3.574e-08 TREF = 25 BV = 61 +RS = 3.954e-03 N = 1.092e+00 IS = 6.399e-12 +EG = 1.193e+00 XTI = 4.560e-01 TRS = 2.392e-03 +CJO = 1.502e-09 VJ = 4.897e-01 M = 4.503e-01 ) .ENDS