*Feb 16, 2009 *Doc. ID: 64771, S09-0236, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4599DY D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si4599N X2 D2 G2 S2 Si4599P .ENDS Si4599DY *N-CH .SUBCKT Si4599N D G S M1 3 GX S S NMOS W=946643u L=0.25u M2 S GX S D PMOS W=946643u L=0.34u RG G GX 2.2 R1 D 3 RTEMP 12E-3 CGS GX S 460E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 14.8E-3 RD = 0 NSUB = 2.58E17 + kp = 1.7E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.3E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2.7E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=160E-12 VJ=0.38 M=0.36 +FC=0.5 TT=1.69e-08 TREF=25 BV=41 +RS=1.973e-03 N=1.034 IS=4.050e-12 IK=1000 +EG=1.192 XTI=1.74 TRS=3.232e-03 ) **************************************************************** .MODEL RTEMP R (TC1=6.5E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4599N *P-CH .SUBCKT Si4599P D G S M1 3 GX S S PMOS W= 2528000u L= 0.25u M2 S GX S D NMOS W= 2528000u L= 3.753e-07 R1 D 3 3.281e-02 5.367e-03 7.752e-06 CGS GX S 4.407e-10 CGD GX D 6.321e-12 RG G GY 5.5 RTCV 100 S 1e6 1.350e-04 3.954e-07 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 2.457e-06 NSUB = 3.31e+16 + KAPPA = 1.000e-06 ETA = 4.189e-05 NFS = 1.414e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.940e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.800e-08 TREF = 25 BV = 41 +RS = 1.136e-02 N = 1.106e+00 IS = 6.687e-12 +EG = 1.066e+00 XTI = 4.526e+00 TRS = 2.821e-03 +CJO = 1.884e-10 VJ = 2.216e-01 M = 4.126e-01 ) .ENDS Si4599P