*Oct 22, 2012
*ECN S12-2446, Rev. B
*File Name: Si5468DC_PS.txt, Si5468DC_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5468DC D G S 
M1 3 GX S S NMOS W= 991975u L= 0.25u 
M2 S GX S D PMOS W= 991975u L= 2.395e-07 
R1 D 3 1.371e-02 TC=7.703e-03, 1.500e-05 
CGS GX S 2.724e-10 
CGD GX D 1.129e-11 
RG G GY 3.2 
RTCV 100 S 1e6 TC=-5.513e-04, -4.044e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 8.934e-03 KP = 2.420e-05 NSUB = 1.014e+17 
+ KAPPA = 1.473e-01 ETA = 4.627e-04 NFS = 8.708e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.084e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.045e-08 T_MEASURED = 25 BV = 31 
+RS = 6.323e-03 N = 1.437e+00 IS = 2.918e-09 
+EG = 1.207e+00 XTI = 4.816e-01 TRS1 = 3.166e-03 
+CJO = 2.403e-10 VJ = 8.498e-01 M = 4.457e-01 ) 
.ENDS 
