*May 13, 2013
*ECN S13-1129, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS436DN D G S 
M1 3 GX S S NMOS W= 1991950u L= 0.25u  
M2 S GX S D PMOS W= 1991950u L= 2.134e-07 
R1 D 3 2.162e-03 1.390e-02 2.172e-05 
CGS GX S 5.233e-10 
CGD GX D 3.760e-11 
RG G GY 0.90 
RTCV 100 S 1e6 9.924e-05 -2.069e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.304e-03 KP = 1.629e-05 NSUB = 7.687e+16 
+ KAPPA = 4.731e-03 ETA = 5.385e-07 NFS = 6.014e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.383e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.678e-09 TREF = 25 BV = 26 
+RS = 4.645e-03 N = 1.020e+00 IS = 3.093e-13 
+EG = 1.302e+00 XTI = 2.288e+00 TRS = 5.085e-03 
+CJO = 5.526e-10 VJ = 5.724e-01 M = 3.492e-01 ) 
.ENDS 
