*Jun 01, 2009 *Doc. ID: 64856, ECN S09-0979, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiS902DN D G S M1 3 GX S S NMOS W= 588817u L= 0.25u M2 S GX S D PMOS W= 588817u L= 2.93e-07 R1 D 3 1.00e-01 9.693e-03 1.545e-05 CGS GX S 10.948e-11 CGD GX D 8.215e-12 RG G GY 2 RTCV 100 S 1e6 -1.143e-03 -1.032e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 + RS = 5.694e-02 KP = 1.008e-05 NSUB = 6.87e+16 + KAPPA = 1.593e-01 ETA = 7.728e-07 NFS = 8.785e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.13e-08 TREF = 25 BV = 80 +RS = 3.206e-02 N = 1.134e+00 IS = 1.000e-13 +EG = 1.059e+00 XTI = 1.585e+00 TRS = 2.056e-03 +CJO = 5.269e-11 VJ = 2.570e-01 M = 2.000e-01 ) .ENDS