*Apr 06, 2009 *Doc. ID: 64861, ECN S09-0447, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7228DN D G S M1 3 GX S S NMOS W= 1226636u L= 0.25u M2 S GX S D PMOS W= 1226636u L= 2.052e-07 R1 D 3 7.498e-03 8.558e-03 1.538e-05 CGS GX S 2.889e-10 CGD GX D 1.422e-11 RG G GY 3.2 RTCV 100 S 1e6 -4.138e-04 -1.624e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 8.078e-03 KP = 2.15134e-05 NSUB = 9.903e+16 + KAPPA = 4.961e-02 ETA = 1.838e-04 NFS = 9.619e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.939e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.61e-08 TREF = 25 BV = 31 +RS = 5.198e-03 N = 1.517e+00 IS = 5.678e-09 +EG = 1.204e+00 XTI = 5.730e-01 TRS = 2.479e-03 +CJO = 3.009e-10 VJ = 7.680e-01 M = 4.277e-01 ) .ENDS