*Apr 06, 2009 *Doc. ID: 64881, ECN S09-0496, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiR844DP D G S M1 3 GX S S NMOS W= 6319842u L= 0.25u M2 S GX S D PMOS W= 6319842u L= 3.450e-07 R1 D 3 10.363e-04 6.477e-03 1.277e-05 CGS GX S 1.971e-09 VTCV 200 S 1 DBD S D DBD CGD GX D 1.113e-10 RG G GY 0.6 RTCV 100 S 1e6 6.561e-05 4.969e-08 ETCV GX GY 100 200 1 ITCV S 100 1u **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.433e-04 KP = 10.54e-06 NSUB = 9.757e+16 + KAPPA = 1.000e-06 ETA = 5.684e-05 NFS = 5.865e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.493e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.174e-08 TREF = 25 BV = 26 +RS = 1.487e-03 N = 1.105e+00 IS = 3.057e-11 +EG = 1.156e+00 XTI = 9.987e-01 TRS = 1.000e-05 +CJO = 1.104e-09 VJ = 6.306e-01 M = 3.253e-01 ) .ENDS