*Apr 06, 2009 *Doc. ID: 64886, ECN S09-0510, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiJ800DP D G S M1 3 GX S S NMOS W= 4154563u L= 0.25u M2 S GX S D PMOS W= 4154563u L= 1.875e-07 R1 D 3 6.494e-03 6.104e-03 9.575e-06 CGS GX S 1.782e-09 CGD GX D 5.297e-11 RG G GY 5 RTCV 100 S 1e6 -5.315e-05 1.548e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.124e-03 KP = 2.258e-05 NSUB = 1.387e+17 + KAPPA = 7.343e-02 ETA = 4.620e-05 NFS = 8.703e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 9.539e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.206e-08 TREF = 25 BV = 42 +RS = 2.496e-03 N = 1.103e+00 IS = 1.152e-11 +EG = 1.187e+00 XTI = 1.110e+00 TRS = 2.323e-03 +CJO = 1.025e-09 VJ = 5.611e-01 M = 4.379e-01 ) .ENDS