*Apr 13, 2009 *Doc. ID: 64921, ECN S09-0629, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA913ADJ D G S M1 3 GX S S PMOS W= 646000u L= 0.25u M2 S GX S D NMOS W= 646000u L= 5.893e-07 R1 D 3 5.540e-03 1.469e-02 -4.715e-07 CGS GX S 1.0181e-11 CGD GX D 8.215e-12 RG G GY 10 RTCV 100 S 1e6 -1.588e-04 3.816e-07 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 3.054e-02 KP = 9.422e-06 NSUB = 6.319e+14 + KAPPA = 3.981e-04 ETA = 1.121e-04 NFS = 1.370e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 3.325e+17 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 7.931e-09 TREF = 25 BV = 14 +RS = 3.820e-02 N = 1.527e+00 IS = 1.000e-07 +EG = 8.856e-01 XTI = 7.780e-01 TRS = 1.000e-05 +CJO = 9.07e-11 VJ = 9.000e-01 M = 4.534e-01 ) .ENDS