*May 04, 2009 *Doc. ID: 64941, S09-0756, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si6562CDQ D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si6562CDQN X2 D2 G2 S2 Si6562CDQP .ENDS Si6562CDQ *N-CH .SUBCKT Si6562CDQN D G S M1 3 GX S S NMOS W= 991975u L= 0.25u M2 S GX S D PMOS W= 991975u L= 1.843e-07 R1 D 3 1.922e-03 7.708e-03 5.948e-06 CGS GX S 6.011e-10 CGD GX D 4.326e-11 RG G GY 2 RTCV 100 S 1e6 -1.144e-03 -2.521e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 + RS = 2.005e-02 KP = 1.026e-04 NSUB = 1.515e+17 + KAPPA = 6.167e-01 ETA = 3.475e-04 NFS = 3.423e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 2.431e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.553e-08 TREF = 25 BV = 21 +RS = 1.125e-02 N = 1.478e+00 IS = 1.051e-08 +EG = 1.121e+00 XTI = 7.753e-01 TRS = 2.271e-03 +CJO = 3.417e-10 VJ = 3.629e-01 M = 3.013e-01 ) .ENDS Si6562CDQN *P-CH .SUBCKT Si6562CDQP D G S M1 3 GX S S PMOS W= 2400000u L= 0.25u M2 S GX S D NMOS W= 2400000u L= 1.100e-07 R1 D 3 1.681e-02 5.367e-03 7.752e-06 CGS GX S 4.305e-10 CGD GX D 3.958e-12 RG G GY 6 RTCV 100 S 1e6 1.033e-4 2.954e-07 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 + RS = 0 KP = 4.457e-06 NSUB = 1.01e+16 + KAPPA = 1e-3 ETA = 1e-4 NFS = 8e+11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 2.903e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.185e-08 TREF = 25 BV = 22 +RS = 7.823e-3 N = 1.064 IS = 2.143e-12 +EG = 1.25 XTI = 2.694 TRS = 3.228e-3 +CJO = 1.205e-09 VJ = 2.356e-01 M = 4.496e-01 ) .ENDS Si6562CDQP