*May 11, 2009 *Doc. ID: 64946, ECN S09-0807, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7726DN D G S X1 D G S Si7726DN_nmos X2 S D Si7726DN_schottky .ENDS Si7726DN .SUBCKT Si7726DN_nmos D G S M1 3 GX S S NMOS W= 3066590u L= 0.25u M2 S GX S D PMOS W= 3066590u L= 2.082e-07 R1 D 3 6.183e-03 5.761e-03 5.600e-06 CGS GX S 1.273e-09 CGD GX D 5.344e-11 RG G GY 1.25 RTCV 100 S 1e6 3.002e-05 5.443e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 1.236e-05 NSUB = 1.308e+17 + KAPPA = 1.000e-06 ETA = 7.328e-05 NFS = 6.418e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.036e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si7726DN_nmos .subckt Si7726DN_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 5.422e-10 N = 1.316e+00 EG = 1.098e+00 +XTI = 7.771e+00 RS = 2.315e-03 TRS = 2.962e-03 ) .model sdlg d (IS = 2.885e-06 N = 1.152e+00 EG = 7.194e-01 +XTI = 1.378e-01 RS = 1.817e-01 TRS = 8.397e-03 +VJ = 4.781e-01 CJO = 1.026e-09 M = 3.988e-01 +TT = 1.595e-08 ) .model sdrev d (IS = 6.675e-06 N = 1.178e+00 EG = 6.824e-01 +XTI = 3.472e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends Si7726DN_schottky