*May 11, 2009 *Doc. ID: 64956, ECN S09-0776, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7758DP D G S X1 D G S Si7758DP_nmos X2 S D Si7758DP_schottky .ENDS Si7758DP .SUBCKT Si7758DP_nmos D G S M1 3 GX S S NMOS W= 10714399u L= 0.25u M2 S GX S D PMOS W= 10714399u L= 2.425e-07 R1 D 3 5.900e-04 1.562e-02 3.028e-05 CGS GX S 5.382e-09 CGD GX D 2.092e-10 RG G GY 1 RTCV 100 S 1e6 6.075e-04 4.787e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.457e-03 KP = 1.3932e-05 NSUB = 1.450e+17 + KAPPA = 1.033e-03 ETA = 6.942e-06 NFS = 4.797e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 7.695e+15 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si7758DP_nmos .subckt Si7758DP_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 5.149e-11 N = 1.138e+00 EG = 1.056e+00 +XTI = 7.080e+00 RS = 1.000e-03 TRS = 2.934e-03 ) .model sdlg d (IS = 1.870e-05 N = 1.117e+00 EG = 6.418e-01 +XTI = 1.238e-01 RS = 2.574e-02 TRS = 7.169e-03 +VJ = 9.000e-01 CJO = 2.000e-09 M = 3.394e-01 +TT = 1.513e-08 ) .model sdrev d (IS = 2.89e-05 N = 1.075e+00 EG = 5.798e-01 +XTI = 3.476e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends Si7758DP_schottky