*May 11, 2009 *Doc. ID: 64961, ECN S09-0801, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4340CDY D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si4340CDYC1 X2 D2 G2 S2 Si4340CDYC2 .ENDS Si4340CDY *Channel 1 .SUBCKT Si4340CDYC1 D G S M1 3 GX S S NMOS W= 2159946u L= 0.25u M2 S GX S D PMOS W= 2159946u L= 2.618e-07 R1 D 3 4.080e-03 5.830e-03 8.383e-06 CGS GX S 8.434e-10 CGD GX D 7.801e-11 RG G GY 0.65 RTCV 100 S 1e6 -5.090e-04 -4.480e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 2.594e-03 KP = 1.767e-05 NSUB = 1.142e+17 + KAPPA = 2.140e-02 ETA = 1.316e-04 NFS = 5.586e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.818e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.007e-08 TREF = 25 BV = 22 +RS = 4.778e-03 N = 1.234e+00 IS = 1.785e-10 +EG = 1.206e+00 XTI = 5.136e-01 TRS = 3.044e-03 +CJO = 7.463e-10 VJ = 5.082e-01 M = 3.472e-01 ) .ENDS Si4340CDYC1 *Channel 2 .SUBCKT Si4340CDYC2 D G S X1 D G S Si4340CDYC2_nmos X2 S D Si4340CDYC2_schottky .ENDS Si4340CDYC2 .SUBCKT Si4340CDYC2_nmos D G S M1 3 GX S S NMOS W= 3062590u L= 0.25u M2 S GX S D PMOS W= 3062590u L= 2.282e-07 R1 D 3 8.0509e-04 TC=5.753e-03 5.587e-06 CGS GX S 1.295e-09 CGD GX D 7.048e-11 RG G GY 1.4 RTCV 100 S 1e6 TC=-2.120e-04 -1.991e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 + RS = 4.446e-03 KP = 2.198e-05 NSUB = 1.42101e+17 + KAPPA = 1.000e-06 ETA = 2.083e-04 NFS = 5.548e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 +NSUB = 1.605e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si4340CDYC2_nmos .subckt Si4340CDYC2_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 2.914e-11 N = 1.235e+00 EG = 1.259e+00 +XTI = 4.724e+00 RS = 9.351e-03 TRS1 = 3.305e-03 ) .model sdlg d (IS = 8.689e-06 N = 1.104e+00 EG = 6.442e-01 +XTI = 2.677e-01 RS = 6.678e-02 TRS1 = 7.840e-03 +VJ = 4.353e-01 CJO = 1.387e-09 M = 3.802e-01 +TT = 2.041e-08 ) .model sdrev d (IS = 5.571e-06 N = 1.000e+00 EG = 6.900e-01 +XTI = 4.000e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends Si4340CDYC2_schottky